On-line process measurement of the composition of gas streams in refining, fertilizer, and other manufacturing industries is essential for the optimal operation of different process units within these facilities. Process analyzers based on gas chromatography, mass spectrometry, and electrochemical technologies are commonly used in these facilities. However, process conditions for certain streams present major challenges for these traditional technologies. Raman spectroscopy provides a solution.
Raman spectroscopy case studies
Download the white paper to learn more about Raman spectroscopy. In the paper you will read about two case studies: one will be presented for the application of Raman spectroscopy to analyze syngas from the gasification of petcoke in a fertilizer plant and the second one will be presented for the analysis of hydrogen, hydrogen sulfide and other compounds in the hydrogen recycle in a refinery hydrotreater/hydrocracker and for hydrogen purity measurement in a hydrogen plant.
Kontakt os
Er du interesseret i vores løsninger? Skal vi tage en snak om din applikation?
Optical analysis systems for monitoring composition and concentration in solids, liquids, slurries, particles, and gases - for laboratory, process, and emission monitoring.
Vi leverer avancerede instrumenter, automatiseringsløsninger og services, som sikrer effektive processer og rentabilitet i olie- og gasindustrien og hjælper jer med at opfylde globale energibehov.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .