Dette produkt er ikke tilgængeligt på dette marked.
Kontakt venligst din Endress+Hauser-salgsrepræsentant for yderligere spørgsmål.
Oversigt over specifikationer
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
depending on configuration
63% rt = 15,0 s -
Max. process pressure (static)
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Operating temperature range
Type T:
-270 °C ...400 °C
(-454 °F ...752 °F)
Type J:
-210 °C ...1200 °C
(-346 °F ...2.192 °F)
Type E:
-270 °C ...1.000 °C
(-454 °F ...1.832 °F)
Type K:
-270 °C ...1.372 °C
(-454 °F ...2.500 °F)
Type N:
-270 °C ...1.300 °C
(-454 °F ...2.372 °F) -
Max. immersion length on request
up to 22.5" (571 mm)
others on request
Anvendelsesområde
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Fordele
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
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
T53, T54 and T55
Explosion proof thermocouple assemblies in thermowells with spring
loaded insert and enclosure for process industryEN DA 27/01/202314/01/202131/05/201821/08/201501/12/2006Sprog:
Engelsk
Version:
27/01/2023
Filstørrelse:
1.3 MB
Filnavn:
TI00127REN_1623-00.pdf
-
-
-
Kort anvisning (KA)
T53 Compact Instructions
Explosion proof thermocouple assembly in thermowell
EN DA 01/12/201201/05/200701/03/2007Sprog:
Engelsk
Version:
01/12/2012
Filstørrelse:
594 KB
Filnavn:
KA00243rae_1312.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, NI, DIP
160100118Sprog:
Engelsk
Version:
26/08/2019
Filstørrelse:
65.5 KB
Filnavn:
160100118.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Temperature assemblies T13, T14, T15, T53, T54, T55 Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Sprog:
Engelsk
Version:
19/12/2022
Filstørrelse:
97 KB
Filnavn:
XA02075TEN_03.22.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, DIP
160100116Sprog:
Engelsk
Version:
26/08/2019
Filstørrelse:
61.1 KB
Filnavn:
160100116.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100114Sprog:
Engelsk
Version:
27/11/2006
Filstørrelse:
68.4 KB
Filnavn:
160100114.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100113Sprog:
Engelsk
Version:
18/05/2006
Filstørrelse:
62.7 KB
Filnavn:
160100113.pdf
-
-
-
Certifikater, FM/CSA (ZD)
T13, T14, T53, T54 CSA Installation notes, explosion proof, dust ignition proof
CSA approved temperature assemblies
EN DA 18/03/202001/04/201101/03/2006Sprog:
Engelsk
Version:
18/03/2020
Filstørrelse:
246.4 KB
Filnavn:
160100116.pdf
-
-
-
Certifikater, FM/CSA (ZD)
Control Drawing FM XP, NI, DIP T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof
T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54
Installation Notes for Hazardous LocationsSprog:
Engelsk
Version:
02/01/2007
Filstørrelse:
73.8 KB
Filnavn:
160100114.pdf
-
-
-
Certifikater, FM/CSA (ZD)
T13, T14, T53, T54 CSA installation notes: explosion proof, dust ignition proof, non incendive
CSA approved temperature assemblies
EN DA 19/03/202001/04/201101/03/2006Sprog:
Engelsk
Version:
19/03/2020
Filstørrelse:
250.6 KB
Filnavn:
160100118.pdf
-