Reliable compliance with limit values
Demand-oriented dosing saves up to 40% of precipitent
Together with Endress+Hauser, Veolia Wasser Deutschland GmbH has developed a solution for the demand-oriented and automated precipitent dosing in the aeration basins of the wastewater treatment plant in Colditz.
Results
Reliable compliance with legal limits for orthophosphate
Precise dosing of the precipitent according to requirements
Reduced operating costs
Increased operational reliability through remote access
Fast response times in case of disruption
Customer challenge
Compliance with legally prescribed limit values for orthophosphate posed a number of challenges for the wastewater treatment plant in Colditz. Previously, the precipitent was dosed on the basis of weekly laboratory analyses – however, these only provided selective results and were unable to record fluctuations depending on the time of day or week. Continuous and more precise monitoring of the phosphate content was necessary in order to meet the increasing requirements in the long term.
Our solutions
Endress+Hauser partnered with Veolia to implement continuous phosphate monitoring using the CA80PH analyzer. It measures phosphate levels in two aeration basins, enabling precise dosing of precipitent.
Digital technologies were also used: The measurement data is transmitted in real time via the Netilion Cloud. This allows maintenance requirements to be recognized immediately. Thanks to additional remote access, the Endress+Hauser service team can access the analyzer directly.
Kontakt os
Er du interesseret i vores løsninger? Skal vi tage en snak om din applikation?
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
| FLEX valg | Teknisk ydeevne | Enkelhed |
|---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |