Title

Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Dissolved oxygen measuring point with COS61D for wastewater applications

Dissolved oxygen measuring point for wastewater

Preconfigured dissolved oxygen measuring loop for reliable and accurate process monitoring and control in wastewater applications

71481759
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
Pris efter konfiguration i indkøbskurv

Oversigt over fordele

  • Ideal support for oxygen monitoring and control with the Oxymax COS61D high-performance digital oxygen sensor, which provides you with fast, accurate and drift-free measurements. Benefit from the long-term stability and performance of the sensor in all aeration processes (SBR, Anamox, etc.). Furthermore, the high flexibility of the Liquiline platform makes the measuring point future-proof for your needs.

  • Digital Memosens Technology

    Thanks to Memosens digital technology you can benefit from maximum process and data integrity and simple lab calibration.

  • Ready for automation

    This measuring point can be used as a stand-alone system to control your aeration or can be integrated in your PLC with its extended communication protocols.

  • Flexibility

    The modular fitting system allows various types of fixing, in open basins or channels. It gives easy access to the sensor for commissioning and maintenance.

Samlet løsning i detaljer

Overview of all bundle parts

Komponenter og Prækonfigurationer

  • Bindinger

    For at sikre den indbyrdes kompatibilitet mellem komponenterne er der visse bindinger. Åbne parametre giver dig frihed til individuel konfiguration.

    Komponenter kan konfigureres med den samlede løsning i indkøbskurven
  • Komponenter
    Oxymax COS61D is an optical dissolved oxygen sensor with long-term stable fluorescence layer.
    1

    Digital oxygen sensor
    Oxymax COS61D

    Bindinger:
    COS61D- _ A1 _ _
    Application/Measuring Range:
    A1
    Oxygen 0...20mg/l
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442- _ _ _ _ _ _ _
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    3

    Modular holder system
    Flexdip CYH112

    Bindinger:
    CYH112-A _ _ B _ _ 1
    Approval:
    A
    Non-hazardous area
    Traverse Mounting:
    B
    cross clamp
    Adapter:
    1
    w/o
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    4

    Immersion assembly
    Flexdip CYA112

    Bindinger:
    CYA112-A _ _ 1BA
    Approval:
    A
    Non-hazardous area
    Connection angle sensor:
    1B
    PVC, 45o
    Sensor adapter:
    A
    G1
  • 5

    Weather protection cover CYY101

    Bindinger:
    CYY101-A
    Version:
    A
    Stainless steel 1.4301, 320x300x270mm