Title

Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Raman upstream bioprocess control

Nicro delivers turnkey fermentation systems with real-time metabolite and biomass monitoring

Industri: Life Sciences
Rxn-45 probe, bioprocess manufacturing, real-time, cGMP, COP/SIP, large-scale bioprocesses

Resumé

Nicro combined fermentation system engineering with Endress+Hauser Raman technology and analytical services from BICRO BIOCentre to create a complete solution for fermentation processes. Inline monitoring replaces time-consuming offline analysis with real-time measurements of metabolites and biomass. This gives scientists greater process insight, supports timely intervention, reduces contamination risk, and enables optimized production and increased yield.

The results: Faster, safer, and more productive fermentation

35

fermentation processes reached return on investment

33%

potential productivity increase over a 10-day period

The original cost analysis estimated a return on investment after 35 fermentation processes when inline Raman monitoring was compared with offline sample testing. The analysis also determined that the faster turnaround of Raman-monitored fermentation could increase plant productivity by 33% over a 10-day period.

Real-time insight improves fermentation control

Direct inline measurement of glycerol as an input metabolite, acetate as a byproduct, and OD600 for biomass growth provides deeper insight into fermentation performance. By monitoring multiple attributes through a single probe, the solution enables process decisions to be based on current conditions rather than delayed laboratory results. Results include:

  • Faster process cycle times through real-time metabolite monitoring
  • Improved process control supporting optimized production and increased yield
  • Reduced contamination risk by limiting offline sample handling
  • Simultaneous monitoring of multiple fermentation parameters
  • Reduced time between batches
  • A complete packaged technology solution for fermentation processes
Photo of Maja Marinović, PhD, Head of Microbiology Laboratory, BICRO BIOCentre Ltd

“Metabolic switch does not occur always at the same time, and online monitoring is the only way to know when exactly to intervene.”

Maja Marinović, PhD, Head of Microbiology Laboratory, BICRO BIOCentre Ltd

The challenge: Replace slow and risky offline analysis

Fermentation progress can be estimated by monitoring dissolved oxygen in the media. Optical density and metabolite concentrations provide additional insight, but these parameters have traditionally been measured offline using time-consuming chromatographic techniques.

Removing samples for analysis delays access to process information and introduces additional handling. It can also create a risk of contamination and the potential loss of a valuable batch. Nicro needed a solution that would provide timely information about metabolite concentration and biomass growth without relying on repeated offline sampling.

Our solution: Integrated Raman monitoring for fermentation

Nicro combined its fermentation engineering expertise with BICRO BIOCentre and Endress+Hauser technologies and services to provide a complete packaged solution for fermentation processes. The solution includes:

  • Engineering and design of a complete fermentation system from Nicro
  • An Endress+Hauser Raman Rxn analyzer
  • An Endress+Hauser Raman Rxn-45 probe
  • Analytical services from BICRO BIOCentre
  • S-PACT modeling services supporting analytical model development

The Raman probe is installed directly inline and monitors glycerol concentration, acetate concentration, and OD600 for biomass growth. Multiple attributes can be monitored simultaneously through one probe, providing a real-time view of fermentation conditions and eliminating the delay associated with offline sample analysis.

Inline information also helps scientists recognize process events that may not occur at exactly the same point in every batch. In the documented application, online monitoring allowed scientists to identify when bacteria switched from one carbon source to another, supporting intervention at the appropriate feed point.

Download the full case study

Want access to the full case study as a PDF?

Download a copy to read at your convenience, save for future reference, or share with colleagues.

Download the full case study

Kontakt os

Er du interesseret i vores løsninger? Skal vi tage en snak om din applikation?

Anmod om mere information

For at anmode om flere oplysninger, bedes du venligst udfylde formularen nedenfor.

Angiv venligst så mange oplysninger som muligt, så vi kan hjælpe dig bedst muligt.

Products and services used

/

Related solutions and technology

Optical analysis

Optical analysis systems for monitoring composition and concentration in solids, liquids, slurries, particles, and gases - for laboratory, process, and emission monitoring.

Yderligere information

Overvågning af spildevandsudledning 

Sørg for, at spildevandsudledningen overholder lovkravene, med komplet og pålidelig overvågning, kontinuerlige måleværdier og hurtig reaktion på forurening.

Læs mere

Måling af brint i naturgasrørledninger

Hurtig, kontinuerlig måling af brint i naturgasrørledninger muliggør sikker iblanding, overholdelse af kvalitetskrav og dynamisk styring ved hjælp af Raman-spektroskopi – uden forbrugsstoffer eller afbrænding

Læs mere

Analyse af biometankvaliteten med henblik på sikker tilførsel til gasnettet og overholdelse af gældende krav 

Opnå en pålidelig biometankvalitet med hurtig og nøjagtig onlinemåling af H₂S, vanddugpunkt og kritiske parametre med henblik på sikker tilførsel til gasnettet og effektiv drift. 

Læs mere

Beskyt RO-membraner med onlineovervågning af vandkvaliteten ved afsaltning 

Pålidelig onlineovervågning af vandkvaliteten beskytter RO-membraner (omvendt osmose), reducerer behovet for rengøring og forlænger membranernes levetid ved afsaltning og genbrug af vand

Læs mere

Detektion af lækager i kryogene tanke (LNG, ethylen, LPG og ammoniak)

Detektér kryogene tanklækager tidligt, og bevar kontrollen. Endress+Hauser leverer kontinuerlig og yderst pålidelig temperaturovervågning for at beskytte mennesker, aktiver og kritisk infrastruktur.

Læs mere

Måling og verifikation af CCUS i realtid

Lås op for fremtiden inden for kulstofopsamling: præcis, pålidelig og skræddersyet til anvendelser i tæt fase

Læs mere

Løsninger til kontinuerlig overvågning af emissioner for at sikre overholdelse af lovgivningen

Løsninger til kontinuerlig overvågning af emissioner for at sikre overholdelse af lovgivningen

Yderligere information

FAQs

Firmalogo af: Nicro

Nicro is a Croatian company whose tailored bioreactors propelled the rise of pharma, biotech, food and chemical industries in the region.