Ethernet-APL is a physical layer for Ethernet developed to meet process industry requirements.
Ethernet-APL extends the capabilities of conventional Ethernet to meet the high requirements of the process industry, e.g. long cable lengths, easy installation, and explosion-proof design.
Ethernet-APL is a physical layer for Ethernet that uses a two-wire cables to bring Ethernet connectivity to field-level devices such as measurement instrumentation. It supports communication at 10 Mbit/s while also supplying power to connected devices through the same cable. Additionally, Ethernet-APL includes an intrinsic safety power concept for use in hazardous areas.
Discover the potential of Ethernet-APL in process automation
Explore how Ethernet-APL is used in industrial environments to enable digital communication, increase data accessibility, and support future-ready operations.
Diverse types of topologies can be set up with Ethernet-APL.
Endress+Hauser offers measuring devices that are ready for Ethernet-APL.
What is Ethernet-APL? A quick explanation
Diverse types of topologies can be set up with Ethernet-APL.
Endress+Hauser offers measuring devices that are ready for Ethernet-APL.
What is Ethernet-APL? A quick explanation
Any type of industrial Ethernet protocol or standard Ethernet application can be combined with Ethernet-APL. Endress+Hauser has launched PROFINET instruments as the first Ethernet-APL ready devices. Further protocols, such as Modbus TCP and EtherNet/IP, will follow.
Measuring range4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature rangeLiner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
Measuring rangeLiquid: 0.2 to 2100 m³/h (0.15 to 1520 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 1.5 to 28000 m³/h (0.9 to 16600 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Medium temperature rangeStandard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Max. process pressurePN 100, Class 600, 20K
Wetted materialsMeasuring tube: 1.4408 (CF3M); CX2MW similar to Alloy C22, 2.4602 DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602 Process connection: 1.4404/F316/F316L); 2.4602
AccuracyStandard: up to 0.075 % Platinum: up to 0.055 %
Measuring range10 mbar...40 bar (0.15 psi...600 psi)
Process temperature-40°C...+110°C (-40°F...+230°F)
Medium temperature range-40°C...+110°C (-40°F...+230°F)
Pressure measuring range10 mbar.... 40 bar (0.15 psi... 600 psi)
Main wetted parts316L, AlloyC
Material process membrane316L, AlloyC, Gold
Wetted materials316L, Alloy
Measuring cell10 mbar.... 40 bar (0.15 psi... 600 psi)
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .